Select your location

Eaton Protection and Control

FXD630 series are protection and control IEDs designed for protection and control applications in medium-voltage networks. FXD630 protection IEDs provide a comprehensive range of protection and control functions within a compact and cost-effective package, and can be applied in ad feeders, motors, capacitors, and as back-up protection for generators and transformers. FXD630 protection IEDs are a universal platform developed on the latest technology, and the power of multi-processor architecture takes the accuracy of protection and measurement to a new level.

Core features

  • Combined protection, control, measurement, monitoring and recording
  • Truly modular design, extensive hardware options and flexible adaptation
  • Feeder, motor, capacitor, and transformer protection functionality
  • Large customizable HMI with single line diagrams
  • Freely configurable alarm LEDs and function keys
  • Large flash memory for logs, events and fault recordings
  • Combined optional arc-flash detection and high-speed output relays (HSO), providing fast tripping and security
  • Comprehensive sets of communication protocols, including IEC 61850 
  • Digital technology ensuring high stability, accuracy and operation reliability
  • Compact and designed for reliability in harsh environments
  • Operating temperatures ranging from  -25°C to +70°C

How to buy from Eaton