Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton Dry-type Transformer

Eaton's Dry-type Transformers are a new generation of reliable, safe, environment-friendly, and energy-saving high-tech transformers. They are particularly suitable for locations with high humidity or where fire-resistance is a high priority or loads fluctuate such as airports, high-rise buildings, densely populated areas, basements, cargo ships, offshore drilling platforms and nuclear power plants, etc. 

eaton-dry-type-transformer-image-cn.jpg

Core features

  •  Uses high-quality insulation that resists spontaneous ignition and flameouts
  •  Includes a safe transformer unit that is pollution-free and maintenance-free
  •  Uses integrated media to withstand partial discharges and high pulses
  •  Offers high short-circuit strength for safe and stable operation
  •  Resists humidity and common industrial contaminants with hermetically sealed design
  •  Supports installation near the load center without the need for vaults, dikes or special ventilation and thus lowers installation costs
  •  Saves installation space with compact structure and light design

How to buy from Eaton