Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
 

Eaton Intelligent Sensor—Specifications

Rated Voltage 1 kV–36 kV
Rated Current 5 A–630 A
Power Source Self powered for Indicator,  Solar powered with battery backup for Gateway
Fault Type Identification Fault Waveform Capture
Loca RF LPWAN, 470-510 MHz
Remote Communication Cellular, 3G/4G/LTE
How to buy from Eaton