Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton LV Compensation Equipment

LV Compensation Equipment is widely applied to capacitor banks in railway, mining, metallurgy, petrochemical, wind power, manufacturing and commercial and residential buildings. 

eaton-lv-compesation-equipment-image-cn.jpg

Core features

  • Provides economical and environment-friendly capacitors with total loss less than 0.25 W/kVar
  • Has tight capacitance tolerance (-5% to 10%) and high accuracy
  • Has good discharge performance—voltage drops to less than 50 V within 1 minute
  • Equipped with built-in overpressure separator for over-current protection
  • Uses metalized polypropylene film that is self-healing for dielectric

How to buy from Eaton