Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
 

MV Cold-shrink Cable Accessories(GB/IEC Standard)

 

Rated Voltage

Rated Current

AC Withstand

Impulse

PD Test

Parameters

 17.5kV

 630A

 39kV/5min

 95kV,±10次

 ≤5pC @15kV

 

 24kV

 630A

 54kV/5min

 125kV,±10次

  ≤5pC @20kV

 
 

 36kV

 630A

 81kV/5min

 170kV,±10次

 ≤5pC @30kV

 
 

 40.5kV

 1250A

 117kV/5min

 200kV,±10次

 ≤5pC @45kV

 
How to buy from Eaton