Select your location

Eaton NOVAc Series Vacuum-interrupt Circuit Breaker

NOVAc series vacuum-interrupt circuit breaker is an oil-free, SF6-free, maintenance-free overhead switchgear. With the cutting-edge technology of bi-stable permanent magnetic actuator, longitudinal magnetic field arc extinguishing, and epoxy resin solid in insulation, it is the permanent magnetic actuated switchgear which first uses manual close function.

Core features

  • DPM mechanism
  • Vacuum Interrupt
  • Manual / Electrical closing and opening
  • Inner voltage sense
  • Integrated disconnect
  • FXD Steady Intelligent Control
  • Complies with GB1984 standard
  • 12kV rated voltage, 630A rated current, and 20kA breaking current
How to buy from Eaton