Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

NOVAi Series Vacuum-Interrupt Circuit Breaker

RATED VOLTAGE
RATED CURRENT
BREAKING CURRENT
BREAKING CLASS
MACHANICAL LIFE
PARAMETERS
RATED VOLTAGE

15kV

27kV

38kV

RATED CURRENT

630/800A

630/800A

630/800A

BREAKING CURRENT

12.5/16kA

12.5/16kA

12.5kA

BREAKING CLASS

E2

E2

E2

MACHANICAL LIFE

10,000

10,000

10,000

How to buy from Eaton