Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton NOVAs Series Vacuum-interrupt Circuit Breaker

NOVAs series vacuum-interrupt circuit breaker is a stable and reliable overhead switchgear using spring mechanism. With two voltage levels, 12 kV and 24 kV, it is widely applied in the overhead distribution systems both in China and abroad.

eaton-novas-series-vacuum-interrupt-circuit-breaker.PNG

Core features

  • Spring mechanism
  • Vacuum Interrupt
  • Outdoor Epoxy Insulation
  • Manual / Electrical closing and opening
  • Sequence: O-(0.3 s)-CO-(180 s)-CO
  • Integrated disconnect
  • FXD Steady Intelligent Control
  • Complies with GB1984 / IEC62271-100 standards
  • 12kV/24kV rated voltage, 630A rated current, and 20kA breaking current
How to buy from Eaton