Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Pad-Mounted Transformer Parameters

Model No.
Rated Capacity (kVA)
Uk (%)
No load loss (W)
Load loss at 120℃ (W)
ZGS11-Z-100/10 100 kVA 4% 200 W 1500 W
ZGS11-Z-125/10 125 kVA 4% 240 W 1800 W
ZGS11-Z-160/10 160 kVA 4% 280 W 2200 W
ZGS11-Z-200/10 200 kVA 4% 340 W 2600 W
ZGS11-Z-250/10 250 kVA 4% 400 W 3050 W
ZGS11-Z-315/10 315 kVA 4% 480 W 3650 W
ZGS11-Z-400/10 400 kVA 4% 570 W 4300 W
ZGS11-Z-500/10 500 kVA 4% 680 W 5100 W
ZGS11-Z-630/10 630 kVA 4.5% 810 W 6200 W
ZGS11-Z-800/10 800 kVA 4.5% 980 W 7500 W
ZGS11-Z-1000/10 1000 kVA 4.5% 1150 W 10300 W
ZGS11-Z-1250/10 1250 kVA 4.5% 1360 W 12000 W
How to buy from Eaton