Select your location

Overhead Switch

Power distribution system includes circuit breakers, reclosers, loadbreak switches and intelligent switches, etc. With more than ten years’ R&D experience, Cooper power system is leading the global revolution of overhead switchgear technologies. 

Eaton NOVAs Series Vacuum-Interrupt Circuit Breaker

NOVAs series vacuum-interrupt circuit breaker is a stable and reliable overhead switchgear using spring mechanism. With two voltage levels, 12 kV and 24 kV, it is widely applied in the overhead distribution systems both in China and abroad.

Eaton NOVAc Series Vacuum-Interrupt Circuit Breaker

NOVAc series vacuum-interrupt circuit breaker is an oil-free, SF6-free, maintenance-free overhead switchgear. With the cutting-edge technology of bi-stable permanent magnetic actuator, longitudinal magnetic field arc extinguishing, and epoxy resin solid in insulation, it is the permanent magnetic actuated switchgear which first uses manual close function.

Eaton SOV Series Vacuum-Interrupt Circuit Breaker

SOV series vacuum-interrupt circuit breaker is a common-box based overhead switchgear. It is widely used in the application of city or rural power network. Via the coordination of demarcation switch controller, it can avoid a lot of line fault, and reduce the time and area of power outage, and then enhance the reliability of power system.

Eaton NOVAi Series Vacuum-Interrupt Circuit Breaker

NOVAi series vacuum-interrupt circuit breaker is an oil-free, SF6-free, maintenance-free overhead switchgear. With the cutting-edge technology of bi-stable permanent magnetic actuator, longitudinal magnetic field arc extinguishing, and epoxy resin solid in insulation, this IEC style product enjoys a good reputation worldwide.

Eaton FXD Control

The FXD recloser control is the latest in a series of fully integrated controls developed by Cooper Power Systems, ready for the Smart Grid. It is designed as a smart and reliable solution to meet your requirements for ease-of-use, simplicity, and future upgradeability. Additional functions are provided as options depending on your requirements.