Select your location

Separable Connectors

Separable Connectors are a range of high-quality cold-shrink cable accessories manufactured in the United States. These cable accessories have a broad range of specifications. With imported EPDM materials, they are protected against damage from UV, aging and water. They are widely used in transformer, sectionalizing, buried, switchgear cabinets, and equipment in related overhead. 

Eaton ANSI Separable Connectors

ANSI Separable Connectors are waterproof cable connectors that can be easily installed. These cable accessories use imported high quality EPDM rubber for reliable field performance and are widely used in pad-mounted switchgears and pad-mounted transformers.

Eaton IEC Separable Connectors

IEC Separable Connectors are waterproof cable connectors that can be easily installed. These cable accessories use imported high quality EPDM rubber for reliable field performance and are widely used in sectionalizing cabinets and RMUs.

Eaton MV Cold-shrink Cable Accessories

MV Cold-shrink Cable Accessories have excellent expandability and cover voltage levels from 10 kV to 35 kV. This series of cable accessories improves the gripping force between cable accessories and the cable interface. They are widely used in connections between cables and between overhead lines and cables.