Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Ryngok tube fittings

Eaton’s Rynglok® tube fittings are axial swage fittings that are permanently swaged onto rigid tubing to provide tube connections using permanent unions or threaded interface options. Fittings are available in straight, elbow, tee and other configurations with qualified operating pressure of up to 8,000 psi in some configurations.

如何从伊顿购买
Contact us