Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

AGSU Airside Guidance Sign - Unlighted

AGSU Airside™ Guidance Sign - Unlighted are designed for use on airport runways to mark taxi routes and taxiway/runway intersections. Colors may be black on yellow, yellow on black, or white on red depending on the application as defined by the governing standards such as FAA AC 150/5340-18.

Certifications and compliances

  • FAA AC 150/5345-44 Current Edition: L-858

Design features

  • ETL certified as Style 4, Class 2, Mode 2 sign (200 mph wind loads) 
  • High strength aluminum sign panel 
  • Durable, highly reflective sheeting 
  • Stainless steel tether and hardware
如何从伊顿购买
Locate a channel partner
Questions before you buy