Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CKS Secondary Connector Kits

CKS Secondary Connector Kits form a plug for two single conductor cables for connection to a secondary receptacle kit or an isolation transformer. Both cables must be the same size.

CKS Type 90P meets FAA Specifications L-823, Figure 4, style 4. Each kit forms a plug for two single conductor cables for connection to a secondary receptacle kit or an isolation transformer. 

CKS Type 90R meets FAA Specifications L-823, Figure 4, style 11. Each kit forms a receptacle for two single conductor cables for connection to a secondary receptacle plug kit. 

CKS Type 91P meets FAA Specifications L-823, Figure 4, style 5. Each kit forms a plug for a two conductor cable for connection to a secondary receptacle kit or an isolation transformer.

CKS Type 91R meets FAA Specifications L-823, Figure 4, style 12. Each kit forms a receptacle for a two single conductor cable for connection to a secondary plug kit.

Certifications and compliances

  • FAA AC 150/5345-26 Current Edition: L-823
  • ICAO Annex 14

Design features

  • Each secondary connector kit forms a plug for two single conductor cables for connection to a secondary receptacle kit or to an isolation transformer. 
  • Both cables must be the same size.
如何从伊顿购买
Locate a channel partner
Questions before you buy