Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

EAL Elevated Approach Light

The EAL is a unidirectional elevated light which may be used as a clear or red approach light, a red end of runway light, and a green threshold light.

Certifications and compliances

  • FAA Specification: FAA-E-982 (with exception of the weight)
  • ICAO ANNEX 14

Design features

  • Meets FAA photometric requirements, using standard PAR 56 lamps, as specified in FAA-E-982 document
  • Suitable for replacement of MB-2 MILSPEC MIL-L-26990 lights per U.S. Air Force AFR 88-14
  • Easy to install - mounts on a standard 2” EMT (50mm pipe) and a frangible coupling or approach mast mounted
  • Sturdy filter clips - resist high winds and jet blasts
  • Cast aluminum housing
  • Easy to relamp - special tools are not required
  • Easy to aim - uses precise aiming device with digital readout
  • Shipped fully assembled
如何从伊顿购买
Locate a channel partner
Questions before you buy