Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

EB 83A Bolts

EB 83A Bolts are compliant to the latest guidelines in Engineering Brief 83A. These bolts are used in the installation of in-pavement light fixtures with the clamping force needed to properly secure them. 

Certifications and compliances

  • FAA Engineering Brief 83A
  • ASTM B117
  • FAA Advisory Circular 150/5345-42 Current Edition
  • FAA Advisory Circular 150/5345-46 Current Edition

Design features

  • Excellent chemical/corrosion resistance
  • Higher clamping forces
  • Low break-free torque
  • Ready to use
  • No anti-seize required
  • No risk of galling
如何从伊顿购买
Locate a channel partner
Questions before you buy