Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

ERL Elevated Runway Light

The ERL Model 5 is used as  a medium intensity runway  edge light, taxiway edge light, medium intensity threshold  light, and heliport perimeter  light for both constant current  and voltage circuits. 

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-861 
  • ICAO Annex 14
  • UFC 3-535-01
  • USN NAVAIR 51-50AAA-2 NASAO Guidelines
  • NATO STANAG 3619

Design Features

  • ETL certified
  • Clamp band for globe
  • Single piece die cast aluminum body
  • Adjustable height
  • Frangible coupling for stake, baseplate, or junction box mounting
  • Prismatic globe
  • Full range of standard aviation color globes
  • Constant current or voltage operation available
  • Prefocused quartz halogen or incandescent lamps available
  • Available with 1.5 inch or 2 inch frangible coupling
如何从伊顿购买
Locate a channel partner
Questions before you buy