Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
0
Sort By

伊顿 5P UPS - 技术指标


产品快照

功率等级 650–1550 VA
   
额定电压
200V / 208V / 220V / 230V / 240V
   
频率
47–70 Hz
   
配置 塔式 和 机架式 1U
   
UPS型号
零件号码 额定容量(伏安 / 瓦特)
输入连接 输出连接
Eaton 5P Tower models
9210-3361-00P
650 / 420
C14
(4) C13
9210-3359-00P
850 / 600
C14
(6) C13
9210-5379-00P
1150 / 770
C14
(8) C13
9210-6385-00P
1550 / 1100
C14
(8) C13
Eaton 5P Rack 1U models
9210-3360-00P
650 / 420
C14
(4) C13
9210-3358-00P
850 / 600
C14
(4) C13
9210-5378-00P
1150 / 770
C14
(6) C13
9210-6384-00P
1550 / 1100
C14
(6) C13
如何从伊顿购买