选择你的位置

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification
 

伊顿 9PX UPS—技术指标

产品快照
功率等级 1000—11000kVA    
额定电压 200/208/220/230/240V    
频率 40-70 Hz    
配置 塔式/机架式    
UPS型号
零件号码 额定容量(伏安/瓦特)
输入连接
输出连接
9PX1000IRT2U 1000VA/1000W C14 (8)C13
9PX1500IRT2U 1500VA/1500W C14 (8)C13
9PX2200IRT2U 2200VA/2200W C20 (2)C19+(8)C13
9PX2200IRT3U 2200VA/2200W C20 (2)C19+(8)C13
9PX3000IRT2U 3000VA/3000W C20 (2)C19+(8)C13
9PX3000IRT3U 3000VA/3000W C20 (2)C19+(8)C13
9PX5Ki 5000VA/4500W Hardwire(L+N+G) Hardwire(L+N+G), (8) C13, (2) C19
9PX6Ki 6000VA/5400W Hardwire(L+N+G) Hardwire(L+N+G), (8) C13, (2) C19
9PX8KiPM 8000VA/7200W Hardwire(L+N+G) Hardwire(L+N+G)
9PX11KiPM 11000VA/10000W Hardwire(L+N+G) Hardwire(L+N+G)
9PX6KiPM31 6000VA/5400W Hardwire(3PH+N+G) Hardwire(L+N+G)
9PX8KiPM31 8000VA/7200W Hardwire(3PH+N+G) Hardwire(L+N+G)
9PX11KiPM31 11000VA/10000W Hardwire(3PH+N+G) Hardwire(L+N+G)
如何从伊顿购买