选择你的位置

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification
 

伊顿 G3 开关型 ePDU —技术指标

产品快照

频率 50 Hz
     
Power Range
2.3 kW–22 kW
     
额定电压 200–400 V      
UPS型号
零件号码 型号 Function 输入连接 输出连接
开关型 G3
Usually in stock
ESWB03 ESWB03 SW C14 (16) C13
ESWB04 ESWB04 SW 309–16 A (20) C13, (4) C19
ESWB05 ESWB05 SW 309–32 A (20) C13, (4) C19
ESWB20 ESWB20 SW 309–16 A 3Ph (21) C13, (3) C19
ESWB22 ESWB22 SW C20 (20) C13, (4) C19
ESWB23 ESWB23 SW 309–16 A (7) C13, (1) C19
如何从伊顿购买