盒子和覆盖
5-Inch Steel Square Low Voltage Outlet Boxes and Covers
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

5-Inch Steel Square Low Voltage Outlet Boxes and Covers

Designed for use with rigid/IMC and EMT conduit, these 5" steel boxes are suitable for audio, video, data and power applications in healthcare, education, commercial and government facilities.

Certifications and compliances

  • UL Listed

Design features

  • Large cubic capacity: 67 cubic inches
  • Various knockout combinations and grounding terminations
  • Application-specific color options are available – red (fire signal applications) and blue (telecommunications)
  • 5" square series adapter plate (TP5CP) accommodates the use of readily available 4" square box covers, mud rings and tile rings

Standard materials

  • Steel (.0625 (G60) galvanized)
  • Finish – natural, blue or red painted