Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Steel Masonry Boxes

Steel masonry boxes from Eaton's Crouse-Hinds Division are designed to accommodate the mounting of switches or other devices in masonry walls.  Gangable masonry boxes allow the option of creating a multiple gang box from a single-gang box.

Certifications and compliances

  • UL Listed

Design features

  • Designed to accommodate the mounting of switches or other devices in masonry walls
  • Available in single-gang through six-gang configurations
  • Available in two depths: 2-1/2" and 3-1/2"
  • Allows the option of creating a multiple gang box from a single-gang box by simply removing the combo head screw holding the side with a #2 bit and connecting the two (or more) boxes together reusing the screws
  • Non-metallic partitions (ordered separately) install quickly and easily without tools in multi-gang boxes and are used to separate power and control circuits within the same box, as required by the National Electrical Code