Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Steel Switch Boxes

Crouse-Hinds series steel switch boxes house electrical devices, switches and outlets.  They are available in non-gangable or gangable configurations.  Boxes are certified for use in the U.S. and Canada.

Certifications and compliances

  • UL Listed
  • CSA Listed (specific SKUs only)

Design features

  • Available in multiple box depths from 2" to 3-1/2" 
  • Options available for use with conduit, non-metallic cable, and armoured and metal-clad cable
  • Gangable
  • Extensive brackets available to meet various customer applications and needs