Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Steel Utility Boxes and Covers

Steel utility boxes from Eaton's Crouse-Hinds Division are used for convenience outlets, switch boxes and small junction boxes.  Covers are used to close a handy box or single-gang opening.  Boxes certified for use in the U.S. and Canada.

Certifications and compliances

  • UL Listed
  • CSA Listed

Design features

  • Holds and protects convenience outlets, switch boxes and small junction boxes 
  • Can be used in surface mounting applications 
  • Can be used with existing as well as new electrical applications 
  • Covers are used to close a handy box or single-gang opening
  • Cover corners are rounded and match the contour of box