Capri ADCS & ADCC - Cable glands for flexible & rigid conduits
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri ADCS & ADCC - Cable glands for flexible & rigid conduits

The ADCC and ADCS is a widely approved cable gland for use connecting a cable and conduit system. With a range of materials and male and female thread options to cover all requirements.

The ADCC is a fixed connection the ADCS incorporates a swivel design to allow for use with long rigid conduit runs. Should be used in conjunction with appropriate termination for flexible conduits.

Available as gland only or in pre-packed kit form for ease of ordering. Refer to our ADE Gland Accessories for further matching accessories.

Protection Type
Flameproof Ex db, Increased Safety Ex eb, Restricted Breathing Ex nR, Dust Ex tb
Area Classification
Zones 1 and 2, Groups I, IIA, IIB and IIC Zones 21 and 22, Groups IIIA, IIIB and IIIC

Cable types

Protection category

Other certificates: Inmetro, CCoE, EAC, KOSHA, & NEPSI

Shipping applications: ABS, DNV, BV & Lloyds

How to install ADCC and ADCS cable glands with rigid or flexible conduit

Threaded junction for rigid or flexible conduit on the Capri ADCC

ADCC: threaded junction for rigid or flexible conduit

Provide female thread for conduit connection which includes a non-armoured cable run.
Swivel connection to rigid conduit on the Capri ADCS

ADCS: swivel connection to rigid conduit

Provide female thread for rigid conduit connection and independent union for installation ease. Multiple female thread options available for rigid conduit.

Fitted Dust Cover

An easily removable integral dust cover ensures protection against dust/water entry prior to cable assembly and without an additional plug. Protecting the electrical equipment during transportation and delivery until the cable is ready to be fitted.

Designed and certified for use in the most severe environments

The Capri ADCC and ADCS are the best solutions for extreme operating temperatures from -60°C to +140°C. The seal material on Eaton's Capri series of cable glands has been carefully formulated to achieve optimal performance. Rated to IP66 and IP68 the Capri ADCC and ADCS are dust-tight and can withstand being completely submerged in water continuously.

Features of the Capri 1F2 ADCC

3D Model of the Capri ADCC cable gland
IP Sealing on the Capri ADCC cable gland
1. Specifically formulated flameproof elastomer for IP sealing on outer sheath of cable.
Female thread on the Capri ADCC cable gland
2. Female thread for flexible or rigid conduit - multiple female thread options available. 

Features of the Capri 1F2 ADCS

3D Model of the Capri ADCS cable gland
IP Sealing of the Capri ADCS cable gland
1. Specifically formulated flameproof elastomer for IP sealing on outer sheath of cable.
Swivel connection on the Capri ADCS cable gland
2. Swivel connection providing easy installation for rigid conduit. 
Female thread on the Capri ADCS
3. Female thread for rigid conduit - multiple female thread options available. 
If you want to download 3D pictures, please contact our customer service.

View Eaton's full range of Capri ADE hazardous areas cable glands

New to the range? View our Capari ADE series overview to find out more about the range and view a cross-comparison featuring certification and function options.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.