Capri BVL & BVP - Marine cable glands
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri BVL & BVP - Marine cable glands

Our range of MARINE BVL / BVP cable glands are specific marine and Navy cable management solutions as per DTCN 5975 CA standards.

These low-tight cable glands allow the connection of non-armoured and steel wire braided armoured cables. Depending on the models, made of natural brass or polyamide, the cable glands accommodate a locknut and achieve a perfect tensile strength as well as an IP54.

With two operating temperatures ranges, the MARINE BVL / BVP ranges meet the different requirements for cable entries management in medium marine environments.

Material
Natural Brass Polyamide 6.6
Standards
DTCN 5975 CA
Earthing washer
RM, RMC or RMF

Cable types

Protection category

Perfect adaptability to extreme and medium environments

Depending on the models, two operating temperature ranges are proposed: - 20 °C to + 80 °C (BVP) and - 40 °C to + 130 °C (BVL), therefore cable glands fully meets the current needs for cable entries management in extreme and medium marine environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Looking for a marine cable gland for armored or non-armored cables ?