Capri BVLE FN & FS - Marine cable glands
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri BVLE FN & FS - Marine cable glands

Our range of marine BVLE FN / BVLE FS cable glands is specific marine and Navy cable management solutions as per DTCN 5975 CA standards.

These tight cable glands allow the connection of non-armoured, steel wire braided or combined braided/Kevlar armoured cables.

Made of natural brass, the cable glands accommodate a flat fibre washer and a brass locknut, and achieve both an IP tightness on the outer sheath of the cable as well as a perfect tensile strength.

With two operating temperatures ranges, the BVLE FN / BVLE FS ranges meet the different requirements for cable entries management in extreme or medium marine environments. 

Material
Natural Brass
Standards
DTCN 5975 CA
Earthing washer
RM, RMC or RMF

Cable types

Protection category

Tightness and strength

The silicone seal for BVLE FS and the neoprene seal for BVLE FN achieve both an IP66 tightness on the outer sheath of the cable as well as a perfect tensile strength. In addition, the colours of the sealing rings are different: white for FS and black for FN, which allow a quick and easy identification.

Perfect adaptability to extreme and medium environments

Depending on the models, two operating temperature ranges are proposed: - 20 °C to + 80 °C (FN) and - 40 °C to + 130 °C (FS), therefore cable glands fully meets the current needs for cable entries management in extreme and medium marine environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Looking for a marine cable gland for armored or non-armored cables ?