Capri ECP - Plastic industrial cable glands
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri ECP - Plastic industrial cable glands

Our range of versatile plastic industrial cable glands ECP allows the connection of non-armoured cables. It is provided with ISO or Pg threads.

The PVC sealing ring achieves both an IP68 tightness on the outer sheath of the cable as well as a perfect tensile strength.

In addition, the colour of the sealing ring is different according to the size of the cable gland which allows quick and easy identification. With an operating temperature range of -5°C to +70°C, the ECP range fully meets the current needs for cable entries management in industrial environments.

Material
Polyamide 6
Threadform ISO
EN 62444
Threadform Pg
DIN 40430
Continuous operating temperature
-5 °C to +70 °C

Cable types

Protection category

Tightness and strength

The PVC sealing ring achieves both an IP68 tightness on the outer sheath of the cable as well as a perfect tensile strength. In addition, the colour of the sealing ring is different according to the size of the cable gland which allows a quick and easy identification.

Perfect adaptability to industrial environments

With an operating temperature range of -5°C to +70°C, the ECP range fully meets the current needs for cable entries management in industrial environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Looking for a plastic gland with a color seal or a metallic cable gland for armored or non-armored cables ?