Capri EUROCAP - Plastic industrial cable glands
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri EUROCAP - Plastic industrial cable glands

Our range of versatile plastic industrial cable glands EUROCAP allows the connection of non-armoured cables. It is provided with ISO or Pg threads.

The neoprene sealing ring achieves both an IP68 tightness on the outer sheath of the cable as well as a perfect tensile strength.

The cable gland, manufactured from polyamide 6.6, complies with the requirements of the UL94 V0 classification. With an operating temperature range of -40°C to +100°C, the EUROCAP range meets harsh industrial environments constraints.

Material
Polyamide 6.6 Halogen free UL94 V0 classified
Continuous operating temperature
-40°C to +100°C

Cable types

Protection category

Tightness and strength

The neoprene sealing ring achieves both an IP68 tightness on the outer sheath of the cable as well as a perfect tensile strength. The cable gland, manufactured from polyamide 6.6, complies with the requirements of the UL94 V0 classification.

Extreme environment conditions

With an operating temperature range of -40°C to +100°C, the EUROCAP range meets harsh industrial environments constraints.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Looking for a plastic gland or a metallic cable gland for armored or non-armored cables ?