Capri IGBW - Versatile industrial cable glands
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri IGBW - Versatile industrial cable glands

Designed to the B.S. 6121 standard, the IGBW is a robust metallic range of cable glands for industrial applications which provides armour clamping, grounding and earthing, with no IP seal.

Designed for Steel Wire Armoured (SWA) cables, these cable glands are available in brass or nickel plated brass, fully kitted with relevant accessories such as locknuts, nylon seals, earthing washers and shrouds.

Material
Brass, Nickel Plated Brass
Continuous operating temperature
-40 °C to +80 °C
Sealing
No seal, IP54

Cable types

Protection category

Perfect adaptability to industrial environments

With an operating temperature range from - 40°C to + 80°C, the IGBW range fully meets the current needs for cable entries management in industrial environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Backed by over 60 years of expertise, view the rest of our industrial cable glands