Capri ISOCAP & NORMADIX - Metallic industrial cable glands
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri ISOCAP & NORMADIX - Metallic industrial cable glands

Our range of nickel-plated brass, industrial cable glands ISOCAP and NORMADIX allows the connection of non-armoured cables.

Provided with ISO and Pg threads, this range offers a very compact design which makes ISOCAP and NORMADIX a very cost-effective solution in industrial applications where space saving is a must.

The cable gland accomodates a thermopastic elastomer sealing ring which achieves both an IP66 tightness on the outer sheath of the cable and a perfect tensile strength. In addition, the colour of the sealing ring is different according to the size of the cable gland which allows a quick and easy identification.

Material
Nickel Plated Brass
Continuous operating temperature
-5 °C to + 70 °C
Compact design
Suitable for tight spaces

Cable types

Protection category

Tightness and perfect tensile strength

The cable glands accommodates a thermoplastic elastomer sealing ring which achieves both an IP66 tightness on the outer sheath of the cable and a perfect tensile strength. In addition, the colour of the sealing ring is different according to the size of the cable gland which allows a quick and easy identification.

Perfect adaptability to industrial environments

With an operating temperature range of -5°C to +70°C, the ISOCAP/NORMADIX range fully meets the current needs for cable entries management in industrial environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Looking for a plastic gland with a color seal or a metallic cable gland for armored or non-armored cables ?