Capri JUDODIX metallic fittings
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri JUDODIX metallic fittings

JUDODIX is a range of conduit fittings for use with Eaton's CAPRIPLAST and CAPRIFLEX helically wound steel industrial conduit.

Securing on the inner and the outer of the conduit, JUDODIX fittings provide IP66 protection.

Available in nickel-plated brass or stainless steel, JUDODIX fittings offer ISO and Pg, male and female thread options which make these truly flexible fittings.

Protection rating
IP66 following NF EN 60529
Thread options
Male and female
Compatible conduit
CAPRIPLAST and CAPRIFLEX

Flexible and versatile fitting for industrial applications

JUDODIX fittings offer ISO and Pg, male and female thread options which make these truly flexible products.

Material options 

  • Nickel-plated brass with a polyethene terminal.
  • Stainless steel 316L with a polyethene terminal.

Temperature range

  • -5°C to +90°C
  • -45°C to + 400°C for the full metallic version

Certifications

  • ISO metric thread - NF EN 60423 and NF EN 50262
  • Electrical thread Pg - UTE C 68311 and DIN 40430
Manufacturing plant industrial robot

Cable types

Protection category

Designed to work with Eaton's CAPRIPLAST and CAPRIFLEX conduit

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.