CAPRILOK Compakt conduit fittings
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CAPRILOK Compakt conduit fittings

The CAPRILOK Compakt fittings are a range of conduit connectors for Eaton's CAPRILOK plastic conduit.

Compact and robust, the range provides a reliable solution for industrial applications conventional or heavy. Achieved through its blue enhanced seal connection, it can achieve between IP66 and IP69 protection.

Material
Polyamide 6.6 - Black
Benefits
UV resistant
Continuous operating temperature
-50 °C to +135 °C

Compact and efficient, ideal for conventional and heavy industrial applications

Its compact and robust design combined with the CAPRILOK conduit range makes the CAPRILOK Compakt fittings range a perfectly sealed IP66/67/68/69 solution for all industrial applications from conventional to heavy.

  • Self-extinguishing
  • Internal thermoplastic sealing ring
  • E-229161 - Connection by ISO metric thread according to NF EN 60423 
  • E-229161 - Connection by electrical Pg thread according to UTE C 68311 and DIN 40430
  • IP66 + IP67 + IP68 + IP69
eaton basics ps design cropped

Cable types

Protection category

Two options in the CAPRILOK Compakt fittings range

CAPRILOK Compakt straight conduit fitting

Straight Compakt fitting

CAPRILOK Compakt elbow fitting for conduit

Elbow 90° Compakt fitting

Discover Eaton's full range of CAPRILOK fittings

Eaton’s CAPRILOK fittings range includes three options: Standard, Compakt & Premium. The Standard provides IP66 cost-effective connectors and baseplates for industrial applications, the Compakt provides enhanced sealing from IP66 to IP69 and the Premium includes enhanced connection with a nickel-plated brass threaded base and a wide range of accessories.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.