Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CAPRILOK plastic conduit

The CAPRILOK range offers multiple versions of spiral plastic conduits for various applications, including the Slit type solution for retrofit applications. 

Combined with the CAPRILOK fittings in various styles, it offers a comprehensive and adaptable solution.

Material
Halogen-free Polyamide 6
Special features
Self-extinguishing Antimagnetic
Static operating temperature
-40 °C to +120 °C

Cable types

Protection category

Combining flexibility, strength & modularity for simple installation & protection

Made of polyamide 6, the CAPRILOK plastic conduits range offers flexible adaptation of cable routing (even in moving applications), cable protection from crushing risks and a modular design for straightforward size adjustments.

From industrial to hard environments, CAPRILOK plastic conduit has you covered

From standard industrial to harsh mechanical environments, railway or retrofitting applications, the CAPRILOK plastic conduit range always provides a simple and efficient solution to protect and manage the cables where they are the most vulnerable.

Three options in the CAPRILOK plastic conduit range

eaton-caprilok-plastic-conduit.jpg

Standard type

  • Polyamide 6 UL 94 V2
  • Dynamic operating temperature: -20 °C to +100 °C
  • Strength compression: 375 N / 50 mm
  • UV resistant
  • IP66, IP68
  • Applications: all types
eaton-caprilok-plastic-conduit.jpg

L type

  • Polyamide 6 UL 94 V2
  • Dynamic operating temperature: -20 °C to +100 °C
  • Strength compression: 300 N / 50 mm
  • UV resistant
  • IP66, IP68
  • Applications: all types
eaton-caprilok-plastic-conduit.jpg

Slit type

  • Polyamide 6 UL 94 V2
  • Static temperature range: -40°C to +120°C
  • Intermittent operating temperature: +150 °C
  • IP40
  • Applications: retrofit

Discover Eaton's full range of plastic conduits

Eaton's range of plastic conduits includes the entry-level, cost-effective CAPRISOUPLE for conventional industrial applications and two versions of the CAPRILOK: the standard that encompasses flexibility and strength for industrial, harsh mechanical, rail environments and more, and the rugged option that offers additional crush resistance and specialised options including for robotic processes.

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
如何从伊顿购买
Contact me