CAPRILOK Premium conduit fittings
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CAPRILOK Premium conduit fittings

The CAPRILOK Premium conduit fittings are a range of connectors offering the ultimate protection for cables in harsh environments. 

Featuring enhanced connection through its nickel-plated threaded base and wide range of accessories it is the most advanced fitting option for Eaton's CAPRILOK plastic conduit range.

Material
Polyamide 6.6 - Black
Benefits
UV resistant
Continuous operating temperature
-50 °C to +135 °C

Ultimate protection for cables in harsh environments

The CAPRILOK Premium fittings range with its metallic threaded base has been designed to fulfil the requirements of applications in harsh environments. Combined with the CAPRILOK conduit range, it provides the best solution for cable routing and protection.

  • Self-extinguishing
  • Nickel-plated brass male thread
  • E-229161 - Connection by ISO metric thread according to NF EN 60423
  • E-229161 - Connection by electrical Pg thread according to UTE C 68311 and DIN 40430 (except for Premium Elbow 45° fitting)
  • IP66: protection following certification NF EN 60529 (couple conduit/fitting)
  • IP66: with a flat gasket on the tail thread
eaton basics ps design cropped

Cable types

Protection category

caprilok-premium-straight-fitting.png

Straight Premium fitting

caprilok-premium-45-fitting.png

Elbow 45° Premium fitting

caprilok-premium-90-fitting.png

Elbow 90° Premium fitting

Discover Eaton's full range of CAPRILOK fittings

Eaton’s CAPRILOK fittings range includes three options: Standard, Compakt & Premium. The Standard provides IP66 cost-effective connectors and baseplates for industrial applications, the Compakt provides enhanced sealing from IP66 to IP69 and the Premium includes enhanced connection with a nickel-plated brass threaded base and a wide range of accessories.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.