Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CAPRISOUPLE plastic fitting

The CAPRISOUPLE range of accessories is a cost-efficient option used with its dedicated range of flexible plastic conduits, both offering a simple and practical solution.

Continuous operating temperature
-5 °C to +70 °C
Available threads
ISO and Pg

Cable types

Protection category

Choose a fitting to ensure hassle free installation and ongoing reliability

CAPRISOUPLE conduit fitting wide

Material

  • Polyamide 6.6 - Black RAL 9005

Thread options

  • ISO metric thread - NF EN 60423
  • Electrical Pg thread - UTE C68311 - DIN40430

IP rating

  • IP66 following EN 61386

Applications

  • To used with CAPRISOUPLE plastic conduit

The CAPRISOUPLE fitting works great with Eaton's CAPRISOUPLE plastic conduit range

The CAPRISOUPLE range of spiral plastic conduit offers simple and cost-effective solutions for cable routing and protection.
CAPRISOUPLE entry level industrial conduit

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.