Raxton Metallic adaptors & reducers
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Raxton Metallic adaptors & reducers

Raxton Adaptors & reducers provide a mean of connection between dissimilar thread forms or sizes. Both offer Exd flameproof and Exe increased safety protection.

The Exd / Exe reducers effectively reduce the threaded entry diameter of an enclosure to accept a gland or fitting with a smaller thread. 

While the Exd / Exe adaptors work the opposite way effectively increasing the entry thread size.

Protection type
Exd – Flameproof / Exe – Increased Safety
Operating temperature
-60 to +200 °C ; depend on O-ring or sealing washer used

Protection category

View the full Raxton range

Tailor-made thread conversion, created to your exact requirements

Have a specific requirement that is not met by the standard range? Raxton has years of experience of working closely with customers to meet specific project needs and constraints.

Raxton - World-class electrical thread conversion specialists

A recognised thread specialist in hazardous area and industrial applications since 1976, Raxton remains committed to products designed to solve the difficulties which exist today in the electrical industry due to the variety of thread forms in use.