Raxton Stopper boxes & barrier fittings
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Raxton Stopper boxes & barrier fittings

The Raxton stopper boxes & barrier fittings are designed to seal conductors at the entry to an enclosure via rigid or liquid-tight flexible conduit. 

This is achieved by using a fast setting compound to form a barrier between the individual conductors within the cable to prevent an explosion within the enclosure. 

Protection Type
Exd – Flameproof / Exe – Increased Safety
Operating Temperature
-60 to +80 °C

Protection category

View the full Raxton range

Tailor-made thread conversion, created to your exact requirements

Have a specific requirement that is not met by the standard range? Raxton has years of experience of working closely with customers to meet specific project needs and constraints.

Raxton - World-class electrical thread conversion specialists

A recognised thread specialist in hazardous area and industrial applications since 1976, Raxton remains committed to products designed to solve the difficulties which exist today in the electrical industry due to the variety of thread forms in use.