Redapt DP-E series breather drains
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Redapt DP-E series breather drains

Redapt DP-E series of Exe breather drains provide a method of preventing moisture build-up within a hazardous area approved enclosure whilst ensuring the integrity and Ex approval of the installation is maintained.

They allow for air within an enclosure to breathe with the surrounding atmosphere helping to prevent condensation and any potential damage to sensitive electric/electronic equipment housed within. All whilst maintaining an IP66 rating of the enclosure it is installed in.

Designed for hazardous area applications, Redapt’s DP-E series of breather drains are certified to protection concept Exe “Increased Safety” for use in Zone 1 and Zone 2 applications. Also certified Ex tb “dust tight” for use in Zone 21 & 22 applications. 

2 options
Metallic or nylon
Ingress protection
IP66
Certification
Exe I and IIC

Protection category

Ensure enclosures can "breathe" and avoid electrical short circuits or corrosion

Intended for use where an installation is subject to fluctuations in temperature which can lead to the formation of condensation and a subsequent moisture build-up. Redapt Breather drains allow air within an enclosure to breathe with the surrounding atmosphere helping to prevent condensation and any potential damage to sensitive electric/electronic equipment housed within. 

Options in the breather drains range

View the rest of the Redapt range

Redapt - One of the world's leading manufacturers of Ex approved products

Since 1979, Redapt has been known for its specialism in Ex and is named after its core product range REducers and aDAPTors. Today, alongside Capri and Raxton it continues to be at the forefront of innovation in the market.