Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Detroit Truetrac differential

The Detroit Truetrac is a helical-gear style, limited-slip differential that maximizes wheel traction and enhances driving characteristics. Maintenance-free, it features smooth, automatic operation in forward and reverse. Its versatility makes Detroit Truetrac the ideal traction solution for almost any type of vehicle.

Our newest applications:

Limited-slip differential
Optimized torque bias ratios for maximum acceleration and handling
Smooth, automatic engagement
Works in forward and reverse
Maintenance free
No special lubrication or friction modifiers needed

核心功能

  • Automatic engagement
  • Unmatched strength and durability
  • Maintenance free
  • Works in forward and reverse
  • Front and rear axle applications
  • Optimized torque bias ratios deliver maximum vehicle acceleration and handling

Smooth, automatic operation

The Detroit Truetrac differential operates as a standard or open differential under normal driving conditions, allowing one wheel to spin faster or slower as necessary. When a wheel encounters a loss of traction or the terrain changes, the gear separation forces take effect and transfer torque to the high-traction wheel. The helical-shaped gears mesh with increasing force until wheel spin is slowed or completely stopped. When the vehicle exits the low traction situation, the differential resumes normal operation.

New differential selector!

Need help finding the right differential for your vehicle? With just a few clicks our new product selector will point you in the right direction.
如何从伊顿购买
Locate a channel partner