Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

伊顿 DMVC 隔离开关

伊顿 DMVCD 和 DMVCI 旋转隔离开关是适用于低压配电盘柜的理想解决方案。产品具有出色的性能、可靠的质量并且坚固耐用,它们为涉及操作和维护的设备和人员提供了充分的安全保护。DMVC系列隔离开关提供415/690 V 交流电压和高达 1600A 电流规格的产品。

额定电流
63A 至 1600A
认证
CCC

核心功能

  • 完全封闭式紧凑外壳,耐热绝缘材料
  • 独立手动操作,耐热不锈钢触头弹簧
  • 刀型触头并联、每相双断。90度内强制分断
  • 安装方便,接线便捷

如何从伊顿购买
联系我们

热线 1:800-988-1203

热线 2:400-921-0826