AMG series (SAE/ISO SF51 fuse)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

AMG series (SAE/ISO SF51 fuse)

Bolt In Automotive Fuses

核心功能

  • Application For high current applications. Use with Cooper Bussmann HMG or FMG fuse holders. 
  • Current Rating :100-300A. 
  • Voltage Rating: 32Vdc 
  • Interrupt Rating: 1,000A @ 32Vdc 
  • Housing Material: UL-rated 94V0 thermoplastic 
  • Terminal :Material Copper 
  • Mounting: M8 or 5/16-18 or less studs on 2.00 in (50.8mm) centers 
  • Marking: Color-coded amperage ratings