Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

MAXI blade fuses

Fast Acting MAXI Blade Fuse

核心功能

  • Current Rating 20-80A 
  • Voltage Rating 32Vdc 
  • Interrupt Rating 1000A @ 32Vdc 
  • Housing Material UL-Rated 94V-0 thermoplastic 
  • Terminal Material Silver-plated zinc alloy 
  • Marking Amperage marking is OCR compliant. 
  • Compliances SAE J1888, ISO 8820-3, SAE J1171 (ignition protected)