Series 12000 DC converter (12010C10)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 12000 DC converter (12010C10)

Eaton’s 12010 Series DC Converter provides 10A of regulated 24V power from a 12V input. Allowing 24V loads to be powered from a 12V electrical system.

核心功能

  • Easily implemented into a system providing 24V power
  • Allows use of 24V electrical components in a 12V electrical system providing greater system flexibility
  • Clean output power sensitive loads including radios and controllers
  • Proven reliability with over 500,000 fielded units

Options

  • Deutsch mating connectors
  • 10A to 30A models available
  • Powder coated housing
  • Battery Equalizer with output voltage of twice the input voltage

Standards & Certifications

  • SAE J1455, J1113, CISPR 25, E mark, RoHS
如何从伊顿购买
How to buy