Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Trail charger

The Eaton TrailCharger allows the operator to charge a remote battery bank at a regulated 14V, eliminating voltage loss due to long wire lengths. The Trail Charger is designed to provide a regulated 14Vdc to remotely mounted batteries. The Trail Charger charges the lift gate batteries at the voltage they need, working to keep the batteries in a charged state ready for your next lift.

核心功能

  • 50A model available
  • Two Lock out feature reduces output current
  • LED and diagnostics output

Options

  • 50A model available
  • Two Lock out feature reduces output current
  • LED and diagnostics output

Standards & Certifications

  • Eaton DC-DC trail charger are designed to meet specific customer requirements including, SAE, ISO, E mark, CE and military standards, as well as application specific environmental requirements and IP67 certification.
如何从伊顿购买
How to buy