Eaton's B-Line series large enclosure solutions
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton's B-Line series large enclosure solutions

Eaton's B-Line series enclosures are manufactured in our Sherman, Texas facility. Our innovative modification solutions and design features provide you a high quality large enclosures that help protect your electrical systems across a broad range of environments.

Our B-Line series large enclosures provide reliable electrical equipment protection for variable frequency drives, motors, controls, electrical devices and other power distribution equipment.

FD723318-12FS-door-closed-w-qt500x500.jpg

B-Line series large enclosure offering

  • Available in a wide range of standard, modified and custom NEMA type 12, 4 and 4X enclosures
  • Sizes range from 54" H x 24" W x 8" D to up to 90" H x 198" W x 36" D
  • Single, double and multi-door options available 
  • Floor-standing and free-standing ground mount options
  • Welded body and disconnect options
  • Multiple finish options
  • Multiple door closure options - 3-point key locking / padlock handle, quarter-turn latch, door clamp
  • Extensive range of modification services 
  • Full line of accessories:  thermal management, panels, locks, latches, lights and many more

Features and benefits

  • Enhanced painted and stainless steel finish
  • Concealed hinges and beveled doors for modern aesthetics
  • Hinges allow for door to be removed or changed out easily 
  • High performance seal with seamless foam-in-place gaskets
  • Return flange trough collar on all sides helps divert liquids away
  • Ground provisions on all on doors, bodies and back panel
  • Larger body opening provides easier access for panel installation and equipment mounting 
  • UL Listed for U.S. and Canada to UL508 and CSA C22.2 standards
624812-4XSFD3PT-door-closed-w-qt500x500.jpg

Eaton's B-Line series large enclosure solutions

Eaton B-Line series large enclosures offer a high quality solution and provide reliable environmental protection for electrical equipment.

To learn more, view our large enclosure flyer or contact us

Need a special design or custom enclosure, visit Eaton.com/Modified

如何从伊顿购买