Grounding Plates and Grounding Bushings
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Grounding Plates and Grounding Bushings

Crouse-Hinds series grounding plates (1/2" through 1") and insulated bushings (1/2" through 3") permit the use of the conduit as the grounding circuit.  Both types have set screws and ground wire terminals.

Design features

  • Provided with set screws and ground wire terminals
  • Grounding plates available in sizes 1/2" through 1"
  • Insulated bushings available in sizes 1/2" through 3"

Standard materials

  • Grounding plates – steel
  • Grounding bushings – steel with thermoplastic insulating throat