GUBA IECEx Explosion Protected Instrument Enclosures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

GUBA IECEx Explosion Protected Instrument Enclosures

Crouse-Hinds series GUBA IECEx explosion protected instrument enclosures are certified for use in Zones 1, 2, 21, 22 hazardous areas to enclose ammeters, voltmeters, wattmeters, varmeters, power factor meters, tachometers or other indicating devices.

Threaded covers have glass windows for viewing scale, dial or setting of enclosed instrument.

Certifications and compliances

IEC

  • Certificate of Compliance No. Ex262 to AS2480
  • IP66 to AS1939U

Design features

  • Threaded covers have glass windows for viewing scale, dial, or setting of enclosed instrument
  • Mounting plates, brackets, or pillars for mounting a wide variety of instruments are available

Standard materials

  • Body and cover – copper-free aluminum
  • Window – toughened glass
如何从伊顿购买
Locate a channel partner
Questions before you buy