Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

WJBF W-Series Junction Boxes

Crouse-Hinds series WJBF checkered cover junction boxes are designed for hazardous and non-hazardous locations to be used as a pull box, provide enclosures for slices and taps, and to enclose and protect electrical equipment.  Available in a variety of sizes from 4" x 4" x 4" to 36" x 24" x 24".

WJBF boxes feature an external flanged cover for flush mounting in raintight and watertight applications.  The iron alloy bodies and heavy gauge steel covers are hot dip galvanized for superior corrosion protection.

Certifications and compliances

  • Weatherproof
  • Watertight
  • NEMA 3, 4, 5
  • NEMA 250

CEC (cUL certified for sizes up to 8” x 8” x 6”):

  • Class II, Groups E, F, G
  • Class III
  • Encl. 3, 4, 5

Design features

  • Covers are suitable for vehicular traffic (H20 loading)
  • Neoprene cover gasket
  • Wide range of drilled and tapped conduit entrance sizes and locations permits extreme flexibility of use in conduit system
  • Internal equipment mounting pads may be drilled and tapped for 1/4” - 20 mounting screws
  • Blind tapped into internal mounting pads
  • Mounting straps are standard on smaller sized boxes up to 8” x 8” x 6”; for larger sizes, consult factory

Standard materials

  • Body – iron alloy with hot dip galvanized finish
  • Cover – heavy gauge steel with hot dip galvanized finish
  • Gaskets – neoprene
  • Cover screws – stainless steel
如何从伊顿购买
Locate a channel partner
Questions before you buy