Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

TVS R250

This model flows 250 cubic centimeters of air in one rotation and can be used in single and compound boost applications.  It is a good option for increasing performance in a small (1.5 liters or less) automobile or motorcycle engines.

Volume per rotation
250 cubic centimeters
Application
Single or compound
Outlet design
Axial or radial

核心功能

  • Integrated electromagnetic clutch compatable

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.
如何从伊顿购买
Contact us